Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings1M-3670: Track Bushing
HomeUndercarriageUndercarriage Miscellaneous PartsBushings and Bearings1M-3670: Track Bushing
1M-3670: Track Bushing

Cat® Track Bushing Fixed, Master

Brand: Cat

Product Images
1M-3670: Track Bushing
1M-3670: Track Bushing
1M-3670: Track Bushing
1M-3670: Track Bushing
1M-3670: Track Bushing

Cat® Track Bushing Fixed, Master

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1M-3670

Units of Measure

USMetric
Counterbore Depth (mm): 0
Master Option: Yes
Material: Boron Steel,Alloy Steel
Overall Length (in): 6.239
Bushing Outside Diameter (in): 2.835
End Length (mm): 27.5
Bushing Outside Diameter (mm): 72.02
End Length (in): 1.083
End Outside Diameter (mm): 71.45
End Outside Diameter (in): 2.813
Counterbore Diameter (mm): 0
Counterbore Diameter (in): 0
Overall Length (mm): 158.47
Bushing Inside Diameter (in): 1.903
Bushing Dynamics: Fixed
Counterbore Depth (in): 0
Bushing Inside Diameter (mm): 48.34
View More
Compatible Models for part number 1M-3670

TRACK-TYPE TRACTOR

D7F

UNDERCARRIAGE

OEMS

TRACK LOADER

973C 977K 977L 973

FRONT SHOVEL

235C

EXCAVATOR

345B II 345B L 235 345B II MH 330C FM 330C 235B 345B 235C 235D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced