Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts1N-8354: 0.350" Thick Balancer Shaft Lock
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts1N-8354: 0.350" Thick Balancer Shaft Lock
1N-8354: 0.350" Thick Balancer Shaft Lock

Cat® 0.350" Thick Balancer Shaft Steel Lock used in Engine

Brand: Cat

Product Images
1N-8354: 0.350" Thick Balancer Shaft Lock
1N-8354: 0.350" Thick Balancer Shaft Lock

Cat® 0.350" Thick Balancer Shaft Steel Lock used in Engine

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1N-8354
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 1N-8354

HYDRAULIC CONTROL

143 141 140

TRACK LOADER

941B 963 951C 951B 955K 955L 941

WINCH

518 55

MOTOR GRADER

120G 130G

GRAPPLE

518 120C 125C

WHEEL LOADER

920 936E 936F 930 950B/950E 936 G936 950B 950E 950 930R 930T

TRACK-TYPE TRACTOR

D4D D4E D4E SR D5H

WHEEL SKIDDER

518 518C

GEN SET ENGINE

3304 3304B

MARINE ENGINE

3304 D330C

RIPPER

D5 963 951 5 4

BOOM

120C

INDUSTRIAL ENGINE

3304 D330C

GAS ENGINE

G3304

EXCAVATOR

229 225 219D 215B 215C 215D 229D 225B 225D 219 215 E240 EL240

BULLDOZER

4S 5A 5P 5S 4A

VIBRATORY COMPACTOR

CS-653 CP-643 CB-534 CS-643 CP-653

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced