Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings1P-1114: Bearing
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings1P-1114: Bearing
1P-1114: Bearing

Turbocharger Bearing

Brand: Cat

Product Images
1P-1114: Bearing
1P-1114: Bearing
1P-1114: Bearing
1P-1114: Bearing
1P-1114: Bearing

Turbocharger Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-1114

Units of Measure

USMetric
Approximate Outside Diameter (mm): 16.0
Length (in): 3.8
Material: steel,Alloy Copper
Internal Groove: No
Cross Holes: Yes
Height (in): 0.4
Width (mm): 71.1
Approximate Overall Length (mm): 10.0
External Groove: No
Height (mm): 10.2
Approximate Inside Diameter (mm): 10.0
Length (mm): 96.5
View More
Compatible Models for part number 1P-1114

GENERATOR

SR4 SR4B

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B IT18

WINCH

518 53 54H 55 54

MOTOR GRADER

120G 130G

TRACK SKIDDER

527 D5HTSK II D4HTSK III

TRACK-TYPE TRACTOR

D4H III D4H XL D3B D3C D5H XL D4H D4D D4E D4E SR D5C D5H

WHEEL SKIDDER

525 518 515 518C 508

ASPHALT PAVER

AP-1200

MARINE ENGINE

D330C 3306B 3304 3304B 3406B

EXCAVATOR

229 225 224 215B 215C 215D EL180 225B 225D 219 215 E240 EL240 219D E180 229D

VIBRATORY COMPACTOR

CP-643 CB-534 CP-653 CS-653 CS-643

GENERATOR SET

G3508

HYDRAULIC CONTROL

48 143 140

TRACK LOADER

963 951C 951B 941B 955K 955L 941 953

GRAPPLE

120C 518 125C

WHEEL LOADER

950B/950E 950B 950E G926 916 920 936E 936F G916 926 930 936 926E G936 950 930R 930T

ENGINE - MACHINE

3304

GEN SET ENGINE

3406C 3306 3304 3406B 3304B

RIPPER

3 5 4 D5 963 953 943

BOOM

120C

INDUSTRIAL ENGINE

3304 3304B 3204 D330C

WINDROW ELEVATOR

WE-851B

GAS ENGINE

G3406 G3512 G3508

BULLDOZER

4S 4P 5A D5C PATLGP 5P 5S 5A PAT D5C PAT 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced