Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts1P-4334: 1257mm Long V-Belt
HomeHardware, Seals, & ConsumablesBelts & PulleysBelts1P-4334: 1257mm Long V-Belt
1P-4334: 1257mm Long V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Product Images
1P-4334: 1257mm Long V-Belt
1P-4334: 1257mm Long V-Belt

Width: 12.7 mm (0.50 in)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-4334

Units of Measure

USMetric
Belt Length (in): 49.49
Belt Width (in): 0.5
Belt Type: V-belts - Non-cogged
Belt Length (mm): 1,257.0
Belt Width (mm): 12.7
View More
Compatible Models for part number 1P-4334

ENGINE - MACHINE

3208

MINI HYD EXCAVATOR

308E2 SR 308E SR 307E 308E CR 308E2SR 308E 308E2CR 308E2 307E2 308E2 CR

INTEGRATED TOOLCARRIER

IT62G IT38G IT14B IT12B IT28G

SOIL COMPACTOR

815

BACKHOE LOADER

414E 416E 422E 428E

EXCAVATOR

E200B EL200B

WHEEL DOZER

814

MOTOR GRADER

14E

LANDFILL COMPACTOR

816

WHEEL LOADER

938G 928G 966C 950G 962G

COMPACT WHEEL LOADER

910F 910E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced