Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers1P-9258: Towing Winch Disc Spring
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers1P-9258: Towing Winch Disc Spring
1P-9258: Towing Winch Disc Spring

Cat® Towing Winch Coned Disc Spring is fitted to the Clutch Housing used to facilitate controlled engagement and disengagement of the towing winch

Brand: Cat

Product Images
1P-9258: Towing Winch Disc Spring
1P-9258: Towing Winch Disc Spring

Cat® Towing Winch Coned Disc Spring is fitted to the Clutch Housing used to facilitate controlled engagement and disengagement of the towing winch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-9258

Units of Measure

USMetric
Outside Diameter (mm): 152.4
Washer Type: Spring-conical
Material: Carbon Steel
Thickness (in): 0.093
Inside Diameter (mm): 66.55
Thickness (mm): 2.36
Inside Diameter (in): 2.62
Outside Diameter (in): 6.0
View More
Compatible Models for part number 1P-9258

TRACK-TYPE TRACTOR

D5B D6D

RIPPER

6 5 977

HYDRAULIC CONTROL

163 153

BULLDOZER

5A 5S

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced