Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1P-9261: 173.55mm Outer Diameter Internal Seal Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1P-9261: 173.55mm Outer Diameter Internal Seal Ring
1P-9261: 173.55mm Outer Diameter Internal Seal Ring

Internal Lip Type Piston Seal

Brand: Cat

Product Images
1P-9261: 173.55mm Outer Diameter Internal Seal Ring
1P-9261: 173.55mm Outer Diameter Internal Seal Ring
1P-9261: 173.55mm Outer Diameter Internal Seal Ring
1P-9261: 173.55mm Outer Diameter Internal Seal Ring
1P-9261: 173.55mm Outer Diameter Internal Seal Ring

Internal Lip Type Piston Seal

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1P-9261
Material: Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 173.0
Cross Section Direction: Internal Lip Facing Shaft Dia
Primary Sealing Material: Plastic
View More
Compatible Models for part number 1P-9261

UNDERGROUND ART TRUCK

AD30

WHEEL TRACTOR

627G 627H 627E 627F 637G 637K

POWER MODULE

TR43-C18L TR43 TR43-E44

WHEEL TRACTOR-SCRAPER

627K 627 637 627K LRC 637K

HYDRAULIC CONTROL

163 153

TRACK LOADER

983B

SOIL COMPACTOR

825 825H 825G 825K 825C 825G II

LOAD HAUL DUMP

R3000H R2900G R2900

WHEEL DOZER

834 834G 834H 834B 834K 824H 824G 824C 824K 824G II 824

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 826C 826G 826H 826K

MOTOR GRADER

24H 24M 16H NA 14H NA 16H 16G 14H 14G

OEM SOLUTIONS

3412C

WINCH

59N 59L 58L 55 59 58

WHEEL LOADER

980K HLG 988F II 986 980 982 988GC 986H 988 986K 980G II 988B 988G 988H 988F 988K 980C 980F 980H 980G 980L 980K 980M 982M 980F II

TRACK-TYPE TRACTOR

D9 D8L D10T2 D10 D9T D9R D9L D9N D9 GC D10N D10R D10T D5B D6D

ARTICULATED TRUCK

D550B D44B D400E D400D D350E D35HP D350E II D400 D40D

RIPPER

6 5 9 8 977 10

PIPELAYER

589

INDUSTRIAL ENGINE

C9.3B

WHEEL SCRAPER

637K 637E 637G 627G 627F 627E

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

BULLDOZER

5A 5S 10SU 10U 8A 824S 8S 8U 825 9C 9U 9S 9SU 834U 834S

ENGINE - GENERATOR SET

3508B

RIPPER SCARIFIER

16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced