Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings1S-8480: 83.10mm Free Length Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings1S-8480: 83.10mm Free Length Compression Spring
1S-8480: 83.10mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Product Images
1S-8480: 83.10mm Free Length Compression Spring
1S-8480: 83.10mm Free Length Compression Spring
1S-8480: 83.10mm Free Length Compression Spring
1S-8480: 83.10mm Free Length Compression Spring
1S-8480: 83.10mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1S-8480
Material Description: Steel
Notes: Solid Length: 50.3, Free length: 83.1, Assembled Length: 66.5, Load at Assembled Length: 222.4, Total Coils: 20, Spring Rate NMM: 13.5
Wire Diameter - C (in): 2.51
Material: Carbon Steel
Coating: Phos/oil
View More
Compatible Models for part number 1S-8480

PUMPER

SPF743 SPF343C

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH35-E81 TH48-E80 TH48-E70 TH55FT-E90 CX48-P2300

OFF HIGHWAY TRUCK

777G 777E 777

WHEEL DOZER

834

WHEEL LOADER

993K 994F 992B 994D 994K 994H 995 994 993 992

TRACK-TYPE TRACTOR

D11R D11T D11

ENGINE - MACHINE

C4.4

ARTICULATED TRUCK

735

TRANSMISSION

TR53

TRUCK

797F 797 777C 777B 777D 777G 797B 777F

QUARRY TRUCK

777E

TRACTOR

776D 776C 776B

PETROLEUM PACKAGE

TH48-E80 TH35-E81 TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced