Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1T-0136: 64.26mm Inside Diameter Seal-O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1T-0136: 64.26mm Inside Diameter Seal-O-Ring
1T-0136: 64.26mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
1T-0136: 64.26mm Inside Diameter Seal-O-Ring
1T-0136: 64.26mm Inside Diameter Seal-O-Ring
1T-0136: 64.26mm Inside Diameter Seal-O-Ring
1T-0136: 64.26mm Inside Diameter Seal-O-Ring
1T-0136: 64.26mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1T-0136

Units of Measure

USMetric
Cross Section Diameter (mm): 6.99
Cross Section Diameter (in): 0.275
Inside Diameter (mm): 64.26
Inside Diameter (in): 2.53
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 1T-0136

WHEEL TRACTOR

650B 666 651B 641 660B 657B 651 641B 657 666B

POWER MODULE

TR43-C18L

VEHICULAR ENGINE

D346

EJECTOR TRUCK

D400E II

OFF HIGHWAY TRUCK

772 775 773 773GC

MOTOR GRADER

24H 24M 16

OEM SOLUTIONS

3412C

WHEEL LOADER

988F 988F II

GEN SET ENGINE

3608 3606

ARTICULATED TRUCK

D350E II D400 D400E D40D D400D D350E D400E II D35HP

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

D343

QUARRY TRUCK

771D 771C 775D 775B 772G 773E

TRUCK

772G 69D 775F 772G OEM 773G LRC 775G OEM 775E 775D 769 773E 772 773D 770 773F 773 775G LRC 773G OEM 769B 769D 769C 773B

POWERTRAIN

TR43M44-C13B

TRACTOR

772 772B 768C 768B

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced