Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements1T-0441: Bearing - Ball(Debris Resistant)
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements1T-0441: Bearing - Ball(Debris Resistant)
1T-0441: Bearing - Ball(Debris Resistant)

Cat® Single Row Ball Bearing

Brand: Cat

Product Images
1T-0441: Bearing - Ball(Debris Resistant)
1T-0441: Bearing - Ball(Debris Resistant)
1T-0441: Bearing - Ball(Debris Resistant)
1T-0441: Bearing - Ball(Debris Resistant)
1T-0441: Bearing - Ball(Debris Resistant)

Cat® Single Row Ball Bearing

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 1T-0441

Units of Measure

USMetric
Height (in): 0.9055
Height (mm): 23.0
Inside Diameter (in): 2.559
Inside Diameter (mm): 65.0
Outside Diameter (in): 4.724
Outside Diameter (mm): 120.0
Material: Low Alloy Steel,Alloy Steel
View More
Compatible Models for part number 1T-0441

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7F D7G D7H D6R III D6T XL D6G2 LGP D6GC D6H II D7R LGP D6G2 XL D7R II D6C D6D D7G2 D6R D6T D6R II D7R XR D6E D6G D6H

RIPPER

951 955 7 6 4

PIPELAYER

572G PL72 571G 572R II

HYDRAULIC CONTROL

163 153

BULLDOZER

6 7SU 6A 6S 7A 7S 7U 6SU 7S LGP

WINCH

57H 56 55 56H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced