Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges1U-0599: Bucket Cutting Edge
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges
1U-0599: Bucket Cutting Edge
1U-0599: Bucket Cutting Edge

Cat® 30 mm Bolt-On Bucket Cutting Edge - RH/LH

Brand: Cat

Product Images
1U-0599: Bucket Cutting Edge
1U-0599: Bucket Cutting Edge
1U-0599: Bucket Cutting Edge
1U-0599: Bucket Cutting Edge
1U-0599: Bucket Cutting Edge

Cat® 30 mm Bolt-On Bucket Cutting Edge - RH/LH

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1U-0599
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1U-0599

Units of Measure

USMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 1.181
Hole Size: 1-in Plow Bolt (28 mm square)
Thickness (mm): 30
Width (mm): 360
End 2 Hole Spacing (in): 12.677
End 1 Hole Spacing (mm): 322
Attachment Method: Bolt-On
End Shape 2: Straight
End Shape 1: Straight
Width (in): 14.173
End 2 Hole Offset (in): 6.181
End 2 Hole Spacing (mm): 322
Hole Quantity: 3
Edge Length (in): 38.425
Edge Shape: Continuous
End 1 Hole Offset (in): 6.89
End 1 Hole Spacing (in): 12.677
Edge Length (mm): 976
Hole Spacing (in): 12.677
End 1 Hole Offset (mm): 175
Hole Spacing (mm): 322
End 2 Hole Offset (mm): 157
View More
Compatible Models for part number 1U-0599

TRACK LOADER

963

EXCAVATOR

345C

View More
Related parts
3J-2801
3J-2801: 1-8 Thread 63.5mm Long Plow Bolt
Check Price
2J-3507
2J-3507: 1''-8 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert