Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3J-2801: 1-8 Thread 63.5mm Long Plow Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
3J-2801: 1-8 Thread 63.5mm Long Plow Bolt
3J-2801: 1-8 Thread 63.5mm Long Plow Bolt

1” - 8 x 2 ½” Plow Bolt

Brand: Cat

Product Images
3J-2801: 1-8 Thread 63.5mm Long Plow Bolt
3J-2801: 1-8 Thread 63.5mm Long Plow Bolt
3J-2801: 1-8 Thread 63.5mm Long Plow Bolt
3J-2801: 1-8 Thread 63.5mm Long Plow Bolt
3J-2801: 1-8 Thread 63.5mm Long Plow Bolt

1” - 8 x 2 ½” Plow Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
8J-2933
8J-2933: 1''-8 Cone Lock Nut
Check Price
2J-3507
2J-3507: 1''-8 Hex Nut
Check Price
5P-8250
5P-8250: 1" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert