Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges1U-1470: Bucket Cutting Edge
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges
1U-1470: Bucket Cutting Edge
1U-1470: Bucket Cutting Edge

Cat® 30 mm Bolt-On Bucket Cutting Edge - RH/LH

Brand: Cat

Product Images
1U-1470: Bucket Cutting Edge
1U-1470: Bucket Cutting Edge
1U-1470: Bucket Cutting Edge
1U-1470: Bucket Cutting Edge
1U-1470: Bucket Cutting Edge

Cat® 30 mm Bolt-On Bucket Cutting Edge - RH/LH

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
3J-2801: 1-8 Thread 63.5mm Long Plow Bolt
3J-2801: 1-8 Thread 63.5mm Long Plow Bolt

1” - 8 x 2 ½” Plow Bolt

Check Price
4F-4042: 1- 8 Thread 3 in. Plow Bolt
4F-4042: 1- 8 Thread 3 in. Plow Bolt

Shop Cat® 1” - 8 x 3” carbon steel plow bolt for equipment like excavators, bulldozers and wheel loaders.

Check Price
2J-3507: 1''-8 Hex Nut
2J-3507: 1''-8 Hex Nut

Track Nut

Check Price
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt

Shop Cat® 1” thread with 8 TPI and 3 ¼ inches long carbon steel plow bolt for equipment like bulldozers, track loader and wheel loaders.

Check Price
5P-8250: 1" ID Steel Flat Washer
5P-8250: 1" ID Steel Flat Washer

Cat® Jacket Water Heater Hard Washer is to securely fasten and distribute pressure for effective sealing in jacket water heaters

Check Price
3J-2801
3J-2801: 1-8 Thread 63.5mm Long Plow Bolt
Check Price
4F-4042
4F-4042: 1- 8 Thread 3 in. Plow Bolt
Check Price
2J-3507
2J-3507: 1''-8 Hex Nut
Check Price
4J-9058
4J-9058: 1- 8 Thread 3 1/4 in. Plow Bolt
Check Price
5P-8250
5P-8250: 1" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced