Caterpillar
Caterpillar
Complete your tax details anytime right here.

Explore our new page design.

New Parts Page

Check out our new parts page design!

You are viewing the recently updated parts page. If you prefer the original version select "Not now" or you can continue enjoying the new page

1U-8095: Face Shield

1U-8095: Face Shield

Face Shield

Brand: Cat

Product Images

1U-8095: Face Shield

1U-8095: Face Shield

Face Shield

Brand: Cat

Description for part number 1U-8095

Description:
Face shield with ratchet headgear and clear window for face and eye protection.

Attributes:
• Clear 203 mm x 305 mm x 1 mm (8 in x 12 in x 0.04 in) window
• Comfortable and durable
• Provide excellent general face and eye protection

Warning:This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 1U-8095

    Weight (g):

    272.0

    Weight (lb):

    0.6

    Material:

    Polycarbonate Plastic

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced