Caterpillar
Caterpillar
Complete your tax details anytime right here.

Explore our new page design.

New Parts Page

Check out our new parts page design!

You are viewing the recently updated parts page. If you prefer the original version select "Not now" or you can continue enjoying the new page

150-1197: Surface Conditioning Disc

150-1197: Surface Conditioning Disc

Surface Reconditioning Discs for Aluminum Surfaces

Brand: Cat

Product Images

150-1197: Surface Conditioning Disc

150-1197: Surface Conditioning Disc

Surface Reconditioning Discs for Aluminum Surfaces

Brand: Cat

Description for part number 150-1197

Description:
The ideal disc for aluminum. Uses the same holders and grinders as other surface reconditioning discs. Very fine grade minimizes the chance of changing the surface profile. Identified by blue/green color both front and back of disc.

Attributes:
• Disc Diameter: 177.8 mm (7 in) - No hole
• Material: Aluminum Oxide
• Grade: Type A-Very Fine
• Maximum Operating Speed (RPM): 6,000
• Optimum Operating Speed (RPM): 4,500

Warning:Cancer - www.P65Warnings.ca.gov

Specifications for part number 150-1197

Units of Measure

    Grit:

    Very Fine

    Maximum Operating Speed (RPM):

    6,000.0

    Optimum Operating Speed (RPM):

    4,500.0

    Associated Tool:

    Grinder

    Diameter (in):

    7.0

    Grade:

    A Fine, N.H.

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced