Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings1V-5736: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
1V-5736: Sleeve Bearing (Bushing)
1V-5736: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
1V-5736: Sleeve Bearing (Bushing)
1V-5736: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1V-5736
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 1V-5736

Units of Measure

USMetric
Internal Groove: GREASE HOLE IN BEARING
Inside Diameter (mm): 127
Inside Diameter (in): 5.02
Outside Diameter (mm): 146
Outside Diameter (in): 5.76
Overall Length (mm): 132
Overall Length (in): 5.19
Type: STRAIGHT SLEEVE
Material: Steel,STEEL,Low Alloy Steel
Approximate Outside Diameter (mm): 146
Cross Holes: Yes
Approximate Overall Length (mm): 132
External Groove: Yes
Approximate Inside Diameter (mm): 127
View More
Compatible Models for part number 1V-5736

EXCAVATOR

245D 245 245B

WHEEL LOADER

G926

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert