Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1W-7587: 1.473mm Thick Turbocharger Bellows Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals1W-7587: 1.473mm Thick Turbocharger Bellows Gasket
1W-7587: 1.473mm Thick Turbocharger Bellows Gasket

Cat® Turbocharger Bellows Gasket seals the joint between turbocharger components, preventing exhaust gas leaks

Brand: Cat

Product Images
1W-7587: 1.473mm Thick Turbocharger Bellows Gasket
1W-7587: 1.473mm Thick Turbocharger Bellows Gasket
1W-7587: 1.473mm Thick Turbocharger Bellows Gasket
1W-7587: 1.473mm Thick Turbocharger Bellows Gasket
1W-7587: 1.473mm Thick Turbocharger Bellows Gasket

Cat® Turbocharger Bellows Gasket seals the joint between turbocharger components, preventing exhaust gas leaks

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1W-7587
Material: Alloy Mixed: Metal,Other Gasket,Carbon Steel,Fiber Gasket Gasket,Fiber Gasket
Overall Width (mm): 236.0
Overall Length (mm): 236.0
View More
Compatible Models for part number 1W-7587

GENERATOR

SR4

GEN SET ENGINE

3516

MARINE ENGINE

3516

ENGINE

3516PETROLEUM

INDUSTRIAL ENGINE

3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced