Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineExhaust SystemExhaust Bellows207-1355: 236mm Outer Diameter Turbocharger Bellow
HomeEngineExhaust SystemExhaust Bellows207-1355: 236mm Outer Diameter Turbocharger Bellow
207-1355: 236mm Outer Diameter Turbocharger Bellow

Exhaust Bellows

Brand: Cat

Product Images
207-1355: 236mm Outer Diameter Turbocharger Bellow
207-1355: 236mm Outer Diameter Turbocharger Bellow
207-1355: 236mm Outer Diameter Turbocharger Bellow
207-1355: 236mm Outer Diameter Turbocharger Bellow
207-1355: 236mm Outer Diameter Turbocharger Bellow

Exhaust Bellows

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 207-1355
Width (mm): 274.32
Height (mm): 71.12
Material: Stainless Steel
Length (mm): 287.02
View More
Compatible Models for part number 207-1355

GEN SET ENGINE

3516

MARINE ENGINE

3516

ENGINE

3516PETROLEUM

INDUSTRIAL ENGINE

3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced