Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components1W-9302: 80 Teeth Camshaft Gear
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components1W-9302: 80 Teeth Camshaft Gear
1W-9302: 80 Teeth Camshaft Gear

Cat® Camshaft Gear responsible for controlling valve timing in the engine's internal combustion process

Brand: Cat

Product Images
1W-9302: 80 Teeth Camshaft Gear
1W-9302: 80 Teeth Camshaft Gear
1W-9302: 80 Teeth Camshaft Gear
1W-9302: 80 Teeth Camshaft Gear
1W-9302: 80 Teeth Camshaft Gear

Cat® Camshaft Gear responsible for controlling valve timing in the engine's internal combustion process

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 1W-9302

Units of Measure

USMetric
Width (mm): 228.6
Height (mm): 83.82
Length (in): 9.5
Material: Low Alloy Steel
Length (mm): 241.3
Height (in): 3.3
View More
Compatible Models for part number 1W-9302

PUMPER

HT400

GENERATOR

SR4 SR4B

TRUCK ENGINE

3406E 3406C 3406B 3406

POWER MODULE

PM3456

LOAD HAUL DUMP

R2900

WINCH

57H

MOTOR GRADER

16H NA 16G

TRACK-TYPE TRACTOR

D8R D8N D8 GC D8R II D8GC

MARINE ENGINE

3406B 3406C 3406E 3406

PIPELAYER

583R 587R 578

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080 5090B

EXCAVATOR

375-A L 385B 375-A 245 245D 245B

RIPPER SCARIFIER

16G

POWER PACKAGE

G3406

WHEEL TRACTOR

623B 623G 623E 623F 621B 621E 621F 621G 621 627B 627G 627E 627F

GENERATOR SET

G3406 3456 3406C 3406E

RECLAIMER MIXER

RM-250C RM-350B RM-350

ENGINE

G3406

TRACK LOADER

983B

SOIL COMPACTOR

825G 825C

EJECTOR TRUCK

D400E II

COLD PLANER

PM-465

WHEEL DOZER

834G 814B 824G 824C 824G II

LANDFILL COMPACTOR

826G II 836G 826C 826G

WHEEL LOADER

980G II 988G 980C 980F 980G 980F II

SOIL STABILIZER

SS-250B SS-250

ROAD RECLAIMER

RM-350B RR-250 RR-250B

GEN SET ENGINE

3406C 3406E 3406B 3456 3406

ARTICULATED TRUCK

D400E D400D D350E D35HP D350E II D400 D40D D400E II

RIPPER

8

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406E 3406B 3406C 3406 3456

WHEEL SCRAPER

623F 623E 627F 627E 621E 621F 657 621B 657B

GAS ENGINE

G3406

BULLDOZER

8A 824S 8U 825 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced