Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws201-2184: 3/4''-10 x 2 1/4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
201-2184: 3/4''-10 x 2 1/4'' Hex Head Bolt
201-2184: 3/4''-10 x 2 1/4'' Hex Head Bolt

Cat® Hex Head Bolt for radiator secured into a threaded hole, providing a strong and reliable connection between two or more components

Brand: Cat

Product Images
201-2184: 3/4''-10 x 2 1/4'' Hex Head Bolt
201-2184: 3/4''-10 x 2 1/4'' Hex Head Bolt
201-2184: 3/4''-10 x 2 1/4'' Hex Head Bolt
201-2184: 3/4''-10 x 2 1/4'' Hex Head Bolt
201-2184: 3/4''-10 x 2 1/4'' Hex Head Bolt

Cat® Hex Head Bolt for radiator secured into a threaded hole, providing a strong and reliable connection between two or more components

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
7X-0582: 3/4" ID Steel Flat Washer
7X-0582: 3/4" ID Steel Flat Washer

FLAT WASHER

Check Price
3E-9862: 3/4''-10 Hex Lock Nut
3E-9862: 3/4''-10 Hex Lock Nut

Inch

Check Price
8T-4994: 3/4" ID Steel Flat Washer
8T-4994: 3/4" ID Steel Flat Washer

Cat® A Hard Washer designed for 0.75-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
6V-8182: 3/4''-10 Hex Nut
6V-8182: 3/4''-10 Hex Nut

Cat® 0.750" Steel Hexagonal Plain Nut

Check Price
1K-6870: 3/4''-10 Cone Lock Nut
1K-6870: 3/4''-10 Cone Lock Nut

Cat® 3/4'' Steel Hexagonal Locknut

Check Price
7X-0582
7X-0582: 3/4" ID Steel Flat Washer
Check Price
3E-9862
3E-9862: 3/4''-10 Hex Lock Nut
Check Price
8T-4994
8T-4994: 3/4" ID Steel Flat Washer
Check Price
6V-8182
6V-8182: 3/4''-10 Hex Nut
Check Price
1K-6870
1K-6870: 3/4''-10 Cone Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert