Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings201-3321: 2.62 x 287.91mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings201-3321: 2.62 x 287.91mm 75A NBR O-Ring
201-3321: 2.62 x 287.91mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
201-3321: 2.62 x 287.91mm 75A NBR O-Ring
201-3321: 2.62 x 287.91mm 75A NBR O-Ring
201-3321: 2.62 x 287.91mm 75A NBR O-Ring
201-3321: 2.62 x 287.91mm 75A NBR O-Ring
201-3321: 2.62 x 287.91mm 75A NBR O-Ring

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 201-3321

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 287.91
Inside Diameter (in): 11.335
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 201-3321

WHEEL SKIDDER

545C 535C 525C

INTEGRATED TOOLCARRIER

IT38G II IT38H

WHEEL LOADER

938H 938G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced