Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHydraulicsOther Hydraulic Components205-3079: 9/16"x1/2" Engine Fuel Lines Straight Adapter
Home
HydraulicsOther Hydraulic Components
205-3079: 9/16"x1/2" Engine Fuel Lines Straight Adapter
205-3079: 9/16"x1/2" Engine Fuel Lines Straight Adapter

Cat® Engine Fuel Lines Straight Adapter connects the fuel pump to the engine, allowing for the seamless flow of fuel to support optimal engine performance

Brand: Cat

Product Images
205-3079: 9/16"x1/2" Engine Fuel Lines Straight Adapter
205-3079: 9/16"x1/2" Engine Fuel Lines Straight Adapter
205-3079: 9/16"x1/2" Engine Fuel Lines Straight Adapter
205-3079: 9/16"x1/2" Engine Fuel Lines Straight Adapter
205-3079: 9/16"x1/2" Engine Fuel Lines Straight Adapter

Cat® Engine Fuel Lines Straight Adapter connects the fuel pump to the engine, allowing for the seamless flow of fuel to support optimal engine performance

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
3J-1907
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
Check Price
1J-9671
1J-9671: 1.83 x 10.52mm 90A NBR O-Ring
Check Price
214-7567
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
Check Price
214-7568
214-7568: STOR O-Ring Seal (SAE 9/16-18)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert