Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Pins206-1470: Track Pin
HomeUndercarriageTrack ComponentsTrack Pins206-1470: Track Pin
206-1470: Track Pin

Cat® Track Pin 38mm Outside Diameter, 238.5mm long

Brand: Cat

Product Images
206-1470: Track Pin
206-1470: Track Pin
206-1470: Track Pin
206-1470: Track Pin
206-1470: Track Pin

Cat® Track Pin 38mm Outside Diameter, 238.5mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 206-1470

Units of Measure

USMetric
Tread Diameter (in): 6.3
Master Option: No
Retention Option: Press Fit
Tread Diameter (mm): 160.0
Material: Low Alloy Steel,Alloy Iron,Boron Steel
Overall Length (in): 9.39
Hole Depth (in): 0
Hole Depth (mm): 0
Pin Outside Diameter (in): 1.496
Pin Outside Diameter (mm): 38.0
Head Option: No
Pin Inside Diameter (mm): 16
Pin Inside Diameter (in): 0.63
Overall Length (mm): 238.5
View More
Compatible Models for part number 206-1470

UNDERCARRIAGE

OEMS

TRACK FELLER BUNCHER

1090 TK711 TK721 1190

EXCAVATOR

320D2 FM 320C FM 320D FM 320D 320D FM RR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced