Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings207-2755: 35mm Inner Diameter O Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings207-2755: 35mm Inner Diameter O Ring Seal
207-2755: 35mm Inner Diameter O Ring Seal

Cat® Rubber O Ring Seals for Fuel Lines

Brand: Cat

Product Images
207-2755: 35mm Inner Diameter O Ring Seal
207-2755: 35mm Inner Diameter O Ring Seal
207-2755: 35mm Inner Diameter O Ring Seal
207-2755: 35mm Inner Diameter O Ring Seal
207-2755: 35mm Inner Diameter O Ring Seal

Cat® Rubber O Ring Seals for Fuel Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 207-2755

Units of Measure

USMetric
Cross Section Diameter (mm): 4.0
Cross Section Diameter (in): 0.157
Inside Diameter (mm): 35.0
Inside Diameter (in): 1.378
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber,Polytetrafluoroethylene (PTFE) Plastic
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 207-2755

GENERATOR

SR5

GENERATOR SET

C175-16 SR5 C175-16GENSET C175-20

MARINE ENGINE

C175-16

INDUSTRIAL ENGINE

C175-16

TRUCK

795F XQ 793F AC 793F CMD 797F 797 793F 795F AC 794 AC 793F OEM 797B 793F XQ

PETROLEUM ENGINE

C175-16

LOCOMOTIVE ENGINE

C175-16

EXCAVATOR

312D2 GC 312D2 312D2 L 320D2 GC 313D2 320D2 L 320D2

OFF HIGHWAY TRUCK

796 AC 798 AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced