Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings207-2815: 121.12mm ID Continuous Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings207-2815: 121.12mm ID Continuous Backup Ring
207-2815: 121.12mm ID Continuous Backup Ring

Cat® 121.12mm Internal Diameter Continuous Backup Ring ensures top seal support no gaps, no extrusion handles heat, pressure and dynamic motion reliably.

Brand: Cat

Product Images
207-2815: 121.12mm ID Continuous Backup Ring
207-2815: 121.12mm ID Continuous Backup Ring
207-2815: 121.12mm ID Continuous Backup Ring
207-2815: 121.12mm ID Continuous Backup Ring
207-2815: 121.12mm ID Continuous Backup Ring

Cat® 121.12mm Internal Diameter Continuous Backup Ring ensures top seal support no gaps, no extrusion handles heat, pressure and dynamic motion reliably.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 207-2815

Description:
Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

Attributes:
Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

Backup rings may be solid or split. Split rings are used for ease of assembly.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

View More
Specifications for part number 207-2815

Units of Measure

USMetric
Cross Section Width (in): 0.05
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 1.4
Cross Section Height (mm): 2.2
Material: Plastic
Inside Diameter (mm): 121.1
Inside Diameter (in): 4.77
Cross Section Height (in): 0.09
View More
Compatible Models for part number 207-2815

ASPHALT PAVER

AP-500E AP-655D BG600D BG555E BG-2455D AP-555E AP-600D BG655D BG500E AP-1055D

VIBRATORY COMPACTOR

CP-663E CP-44 CS-433E CP-433C CS-663E CP-433E CS-683E CS-423E CS-76 CS-433C CB-54 CB-634C CB-634D CP-76 CP-563D CP-533D CS-563C CP-533C CS-563D CP-563C CS-573D CS-583C CP-533E CS-583D CS-533C CS-533D CS-533E CS-44 CB-564D CB-64 CB-534C CB-534D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced