Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws208-9276: M6-1 x 16mm Hex Flange Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
208-9276: M6-1 x 16mm Hex Flange Head Bolt
208-9276: M6-1 x 16mm Hex Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Product Images
208-9276: M6-1 x 16mm Hex Flange Head Bolt
208-9276: M6-1 x 16mm Hex Flange Head Bolt

Hex Flange Head Bolt / Screw

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 208-9276
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 208-9276

Units of Measure

USMetric
Bolt Length (in): 0.63
Thread Size (dia x pitch) (mm): M6x1
Flange Diameter (mm): 13.6
Bolt Length (mm): 16.0
Flange Type: Smooth Flange Face
Bolt Type: Hex Flange Head
Grip Length (in): 0.118
Grip Length (mm): 3.0
Material: STEEL,Alloy Zinc,Carbon Steel
Coating: Zinc Phosphate + Oil
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M6
Locking Feature: None
Notes: Thread Length (mm)3
View More
Compatible Models for part number 208-9276

COMPACT TRACK LOADER

249D 239D 249D3 239D3

GENERATOR SET

D1250 D1000 C4.4 D800

TRUCK ENGINE

C7 C11 C13

SKID STEER LOADER

232D3 226D3 232D 226D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert