Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws208-9294: M10-1.5 x 35mm Hex Flange Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws208-9294: M10-1.5 x 35mm Hex Flange Head Bolt
208-9294: M10-1.5 x 35mm Hex Flange Head Bolt

Cat® M10 Steel Flange Head Bold

Brand: Cat

Product Images
208-9294: M10-1.5 x 35mm Hex Flange Head Bolt
208-9294: M10-1.5 x 35mm Hex Flange Head Bolt
208-9294: M10-1.5 x 35mm Hex Flange Head Bolt
208-9294: M10-1.5 x 35mm Hex Flange Head Bolt
208-9294: M10-1.5 x 35mm Hex Flange Head Bolt

Cat® M10 Steel Flange Head Bold

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 208-9294

Units of Measure

USMetric
Bolt Length (in): 1.378
Material: Steel,Carbon Steel,Alloy Zinc,Low Alloy Steel
Bolt Length (mm): 35.0
Bolt Type: Hex Flange Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.177
Flange Type: Smooth Flange Face
Grip Length (mm): 4.5
Thread Size (dia x pitch) (mm): M10x1.5
Flange Diameter (mm): 20.8
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 208-9294

MULTI TERRAIN LOADER

257D 277D 297D 297D2 257D3 297D XHP 287D 297D2 XHP

GENERATOR

SR5

COMPACT TRACK LOADER

249D 289D 289D3 259D3 279D3 249D3 299D XHP 259D 239D 299D 279D 239D3 299D3 XE 299D3 299D2 299D2 XHP

GENERATOR SET

SR5 C4.4 C175-20 C175-16 C175-16GENSET

FELLING HEAD

HFW221 SC-57

ENGINE

C175-16 C175-20

PETROLEUM ENGINE

C175-16

LOCOMOTIVE ENGINE

C175-16 C175-20

OFF HIGHWAY TRUCK

794 AC 793F 798 AC 793 798 796 AC

COLD PLANER

PM620 PM622 PM820 PM825 PM822

PETROLEUM GEN SET

C15

ASPHALT COMPACTOR

CW16

TRACK-TYPE TRACTOR

D6 D7 D6XE D6 XE D6T

MARINE ENGINE

C175-16

SKID STEER LOADER

249D3 226D3 289D3 226D 246D 262D3 279D3 232D 272D 272D XHP 242D3 246D3 236D 232D3 236D3 242D 262D 272D2 XHP 272D3 XE 272D3 272D2

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C175-16

TRUCK

793F AC 793F CMD 797 793F OEM 793F XQ 795F XQ 797F 793F 795F AC 794 AC 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced