Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps209-4574: 73.2mm To 81.0mm Diameter T-Bolt Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps209-4574: 73.2mm To 81.0mm Diameter T-Bolt Clamp
209-4574: 73.2mm To 81.0mm Diameter T-Bolt Clamp

Cat® Constant Tension T-Bolt Clamp

Brand: Cat

Product Images
209-4574: 73.2mm To 81.0mm Diameter T-Bolt Clamp
209-4574: 73.2mm To 81.0mm Diameter T-Bolt Clamp

Cat® Constant Tension T-Bolt Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 209-4574

Units of Measure

USMetric
Clamp Width (mm): 19.0
Maximum Effective Diameter (mm): 81.0
Minimum Effective Diameter (mm): 73.2
Clamp Width (in): 0.75
Material Description: Steel
Maximum Effective Diameter (in): 3.19
Minimum Effective Diameter (in): 2.88
Hose Clamp Type: T-bolt Spring
Material: Carbon Steel
Working Diameter (mm): 73.2 - 81
Working Diameter (in): 2 7/8 - 3 3/16
View More
Compatible Models for part number 209-4574

GENERATOR SET

3406C

ARTICULATED TRUCK

740C 745C 735C

WHEEL TRACTOR

631K 637K 651

WHEEL TRACTOR-SCRAPER

637 657 631 651 637K 631K

TRACK LOADER

963

WHEEL SCRAPER

637K

MOTOR GRADER

140

WHEEL LOADER

972M XE 966L 966M 972M 972L 966M XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced