Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits20R-0653: Cat® Reman Engine Overhaul Kit HEUI-3126B
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
20R-0653: Cat® Reman Engine Overhaul Kit HEUI-3126B
20R-0653: Cat® Reman Engine Overhaul Kit HEUI-3126B

Cat Reman 3126B HEUI fuel system kit includes 6 Cat Reman fuel injectors plus Cat Reman HEUI pump, Injection Actuation Pressure (IAP) sensor, hold-down bolts, seals, and O-rings.

Brand: Cat

Product Images
20R-0653: Cat® Reman Engine Overhaul Kit HEUI-3126B
20R-0653: Cat® Reman Engine Overhaul Kit HEUI-3126B
20R-0653: Cat® Reman Engine Overhaul Kit HEUI-3126B
20R-0653: Cat® Reman Engine Overhaul Kit HEUI-3126B
20R-0653: Cat® Reman Engine Overhaul Kit HEUI-3126B

Cat Reman 3126B HEUI fuel system kit includes 6 Cat Reman fuel injectors plus Cat Reman HEUI pump, Injection Actuation Pressure (IAP) sensor, hold-down bolts, seals, and O-rings.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

224-4536: 37.4MPa Pressure Sensor
224-4536: 37.4MPa Pressure SensorQuantity: 1
0R-9349: Cat® Reman Fuel Injector
0R-9349: Cat® Reman Fuel InjectorQuantity: 6
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 4
30R-0400: Cat® Reman Unit Injector Hydraulic Pump
30R-0400: Cat® Reman Unit Injector Hydraulic PumpQuantity: 1
185-3241: 92.41mm Inner Diameter O-Ring Seal
185-3241: 92.41mm Inner Diameter O-Ring SealQuantity: 1
8T-2396: M6-1 x 60mm Hex Socket Head Bolt
8T-2396: M6-1 x 60mm Hex Socket Head BoltQuantity: 6
214-7567: 1.83 x 10.52mm 90A FKM O-Ring
214-7567: 1.83 x 10.52mm 90A FKM O-RingQuantity: 1
228-7089: 1.78 x 9.27mm 90A FKM O-Ring
228-7089: 1.78 x 9.27mm 90A FKM O-RingQuantity: 1
199-6103: M6-1 x 11mm Hex Head Shoulder Bolt
199-6103: M6-1 x 11mm Hex Head Shoulder BoltQuantity: 6
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 1
Showing 1 to 10 of 10
DescriptionSpecificationsCompatible Models
Specifications for part number 20R-0653
Horsepower Range: 250,275 - 300
View More
Compatible Models for part number 20R-0653

TRUCK ENGINE

3126E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert