Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeCabsElectric Cab Operator ControlsOther Cab Controls20R-6112: Cat® Reman Electronic Control Module (ECM)
Home
CabsElectric Cab Operator ControlsOther Cab Controls
20R-6112: Cat® Reman Electronic Control Module (ECM)
20R-6112: Cat® Reman Electronic Control Module (ECM)

Cat Reman Electronic Control Module (ECM) (A5:M12)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
20R-6112: Cat® Reman Electronic Control Module (ECM)
20R-6112: Cat® Reman Electronic Control Module (ECM)
20R-6112: Cat® Reman Electronic Control Module (ECM)
20R-6112: Cat® Reman Electronic Control Module (ECM)
20R-6112: Cat® Reman Electronic Control Module (ECM)

Cat Reman Electronic Control Module (ECM) (A5:M12)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 20R-6112
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 20R-6112

We are still working on adding a specification for this part.

Compatible Models for part number 20R-6112

MULTI TERRAIN LOADER

257D 277D 297D 297D2 257D3 297D XHP 287D 297D2 XHP

TRACK-TYPE TRACTOR

D3K2 LGP D4K2 LGP D5K2 XL D3K2 XL D4K2 XL D5K2 LGP

COMPACT TRACK LOADER

249D 289D 289D3 259D3 279D3 249D3 299D XHP 259D 239D 299D 279D 239D3 299D3 XE 299D3 299D2 299D2 XHP

SKID STEER LOADER

226D3 289D3 226D 246D 262D3 279D3 232D 272D 272D XHP 242D3 246D3 236D 232D3 236D3 242D 262D 272D2 XHP 272D3 XE 272D3 272D2

BACKHOE LOADER

444F2 427F2 420F2 428F2 432F2 430F2 434F2

BACKHOE

BH130

View More
Compare Alternate Parts
Description
20R-6112
This part:
20R-6112: Cat® Reman Electronic Control Module (ECM)

Cat Reman Electronic Control Module (ECM) (A5:M12)

464-2924
This part:
464-2924: Electronic Control Module

Cat® 12V Electronic Control Module, A5:M12, Unprogrammed, L X W X H: 280 X 253 X 61 mm

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert