Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws210-3323: M6 Hex Bolt Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws210-3323: M6 Hex Bolt Stud
210-3323: M6 Hex Bolt Stud

Cat® Hexagonal Bolt Stud provides a threaded fastening point, supports stable and secure mounting of components under structural loads

Brand: Cat

Product Images
210-3323: M6 Hex Bolt Stud
210-3323: M6 Hex Bolt Stud
210-3323: M6 Hex Bolt Stud
210-3323: M6 Hex Bolt Stud
210-3323: M6 Hex Bolt Stud

Cat® Hexagonal Bolt Stud provides a threaded fastening point, supports stable and secure mounting of components under structural loads

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 210-3323
Head Height (mm): 4.15
Material: Low Alloy Steel,Alloy Zinc
Stud Thread Pitch: 1.0
Stud Thread Size: M6
Coating: Electroplated Zinc With Topcoat Sealer
Thread Size (mm): M6
Material Description: ISO 898-1, Class 10.9 (1040 MPa minimum ultimate tensile strength) heat treated steel, metric fasteners.
Locking Feature: Dimensions and tolerances for metric hex head fasteners
Hole Thread Pitch: 1.0
Overall Length (mm): 65.0
Drive (mm): 10.0
Grip Length (mm): 9.0
View More
Compatible Models for part number 210-3323

TRUCK ENGINE

3126E C-9 3126B C9 C15

INTEGRATED TOOLCARRIER

IT38G II IT62G II

MOTOR GRADER

120H 135H

WHEEL LOADER

950G II 962G II 938G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced