Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeWorkshop SuppliesToolsTool Sets211-0136: Tool Bag for storage
Home
Workshop SuppliesToolsTool Sets
211-0136: Tool Bag for storage
211-0136: Tool Bag for storage

Cat® Tool Bag for convenient storage for equipment

Brand: Cat

Product Images
211-0136: Tool Bag for storage
211-0136: Tool Bag for storage

Cat® Tool Bag for convenient storage for equipment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 211-0136

Units of Measure

USMetric
Material Description: Cordura Cloth
Standard Color: Black
Color: Black
Overall Width (in): 8
Overall Height (in): 6.25
Overall Length (in): 24
Overall Width (mm): 203
Overall Height (mm): 159
Overall Length (mm): 610
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert