Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements212-5026: Bearing - Cone(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
212-5026: Bearing - Cone(Debris Resistant)
212-5026: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
212-5026: Bearing - Cone(Debris Resistant)
212-5026: Bearing - Cone(Debris Resistant)
212-5026: Bearing - Cone(Debris Resistant)
212-5026: Bearing - Cone(Debris Resistant)
212-5026: Bearing - Cone(Debris Resistant)

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 212-5026

Units of Measure

USMetric
Bore Diameter (in): 13.625
Bore Diameter (mm): 346.025
Width (in): 4.0
Width (mm): 101.6
Material: Alloy Steel
View More
Compatible Models for part number 212-5026

TRUCK

797F 797 795F AC 785D 797B

SPRAY AR

CAT WDS

TRACTOR

784B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced