Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals213-2410: 0.3mm Thick Engine Cylinder Cover Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals213-2410: 0.3mm Thick Engine Cylinder Cover Gasket
213-2410: 0.3mm Thick Engine Cylinder Cover Gasket

Cylinder Block Cover Gasket

Brand: Cat

Product Images
213-2410: 0.3mm Thick Engine Cylinder Cover Gasket
213-2410: 0.3mm Thick Engine Cylinder Cover Gasket
213-2410: 0.3mm Thick Engine Cylinder Cover Gasket
213-2410: 0.3mm Thick Engine Cylinder Cover Gasket
213-2410: 0.3mm Thick Engine Cylinder Cover Gasket

Cylinder Block Cover Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 213-2410

Units of Measure

USMetric
Width (mm): 269.24
Height (mm): 48.26
Length (in): 10.6
Material: Carbon Steel,Stainless Steel,Rubber & Steel Gasket
Overall Width (mm): 240.0
Overall Length (mm): 260.0
Length (mm): 269.24
Height (in): 1.9
View More
Compatible Models for part number 213-2410

GENERATOR

LC51XX SR4B

WHEEL TRACTOR

627G 637G

GENERATOR SET

C9 GEN SET XQP300 C9 D250GC D300GC

TRUCK ENGINE

C9 C-9

ENGINE

C9 INDUSTRIAL

PETROLEUM ENGINE

C9

SITE PREP TRACTOR

586C

SOIL COMPACTOR

815F II

WHEEL DOZER

814F II

LANDFILL COMPACTOR

816F II

MOTOR GRADER

12H 14 160M 140M 2 160 140M 160M 2 14L 150

ENGINE - MACHINE

C9 C-9

GEN SET ENGINE

POWER SYS

CHALLENGER

65C 65D MTC755 MTC765 MTC735 MT765 MTC745 MT755 MT745 MT735

MARINE ENGINE

C9

ROTARY/TRACK DRILLS

MD5075 MD5075C

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 552 2 TK721 TK752 TK751 511 541 2 TK741 2290 522 521 521B 532 2590 522B 541 551 552 TK711 2491

WHEELED EXCAVATOR

M330D

INDUSTRIAL ENGINE

C9 C-9

WHEEL SCRAPER

637E 637G 637D 627G

EXCAVATOR

330D MH 336D2 LXE 336D 336D2 L 330D LN 340D2 L 336D LN 336D2 GC 340D L 330D FM 336D2 XE 330C LN 330C L 336D L 336D2 330C 330C FM 330D 336D2 L XE 330C MH 330D L

PETROLEUM PACKAGE

TH31-C9P

MOBILE HYD POWER UNIT

330D L 340D2 L 336D L 330D 330C 336D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced