Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits213-2984: Hammer Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
213-2984: Hammer Seal Kit
213-2984: Hammer Seal Kit

Cat® Hammer Seal Kit

Brand: Cat

Product Images
213-2984: Hammer Seal Kit
213-2984: Hammer Seal Kit
213-2984: Hammer Seal Kit

Cat® Hammer Seal Kit

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

185-0727: WIPER
185-0727: WIPERQuantity: 1
185-0733: SEAL
185-0733: SEALQuantity: 2
152-6951: 239mm Inner Diameter Seal
152-6951: 239mm Inner Diameter SealQuantity: 1
208-6978: SEAL
208-6978: SEALQuantity: 1
228-5056: 130mm Inner Diameter Hydraulic Hammer Seal
228-5056: 130mm Inner Diameter Hydraulic Hammer SealQuantity: 1
142-5944: Hydraulic Accumulator O Ring Seal
142-5944: Hydraulic Accumulator O Ring SealQuantity: 1
3E-6704: 119.5mm Inner Diameter O-Ring Seal
3E-6704: 119.5mm Inner Diameter O-Ring SealQuantity: 2
3Q-7822: SEAL
3Q-7822: SEALQuantity: 1
3J-7354: 1.83 x 8.92mm 90A NBR O-Ring
3J-7354: 1.83 x 8.92mm 90A NBR O-RingQuantity: 1
152-6950: Hydraulic Hammer Head Bushing Seal
152-6950: Hydraulic Hammer Head Bushing SealQuantity: 1
3E-6713: 19.2mm Inner Diameter Hammer Cylinder O Ring Seal
3E-6713: 19.2mm Inner Diameter Hammer Cylinder O Ring SealQuantity: 4
3E-6731: O RING
3E-6731: O RINGQuantity: 1
3E-6718: 3 x 24.2mm 90A NBR O-Ring
3E-6718: 3 x 24.2mm 90A NBR O-RingQuantity: 1
3E-6726: O-Ring
3E-6726: O-RingQuantity: 1
3Q-7780: 54.2mm Inner Diameter O Ring Seal
3Q-7780: 54.2mm Inner Diameter O Ring SealQuantity: 1
3Q-7820: SEAL
3Q-7820: SEALQuantity: 1
185-0728: SEAL
185-0728: SEALQuantity: 1
158-7870: SEAL
158-7870: SEALQuantity: 6
228-5057: WIPER
228-5057: WIPERQuantity: 1
228-5059: Hydraulic Hammer Manifold Cover O-Ring Seal
228-5059: Hydraulic Hammer Manifold Cover O-Ring SealQuantity: 4
228-5063: SEAL
228-5063: SEALQuantity: 1
3E-6717: O-Ring
3E-6717: O-RingQuantity: 3
3E-6725: 44.2mm Inner Diameter O Ring Seal
3E-6725: 44.2mm Inner Diameter O Ring SealQuantity: 1
3Q-7796: SEAL
3Q-7796: SEALQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 3
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 3
Showing 1 to 26 of 26
DescriptionSpecificationsCompatible Models
Specifications for part number 213-2984

Units of Measure

USMetric
Width (mm): 292.1
Height (mm): 88.9
Length (in): 11.5
Length (mm): 292.1
Height (in): 3.5
View More
Compatible Models for part number 213-2984

HAMMER

H180DS H160DS H180S

EXCAVATOR

330D LN 365C L 330D L 365C 345B II 345C L 345D L 345B 345C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert