Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings213-9244: 2 x 6mm 90A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings213-9244: 2 x 6mm 90A FKM O-Ring
213-9244: 2 x 6mm 90A FKM O-Ring

O-Ring

Brand: Cat

Product Images
213-9244: 2 x 6mm 90A FKM O-Ring
213-9244: 2 x 6mm 90A FKM O-Ring
213-9244: 2 x 6mm 90A FKM O-Ring
213-9244: 2 x 6mm 90A FKM O-Ring
213-9244: 2 x 6mm 90A FKM O-Ring

O-Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 213-9244

Units of Measure

USMetric
Cross Section Diameter (mm): 2.0
Material: FKM (90),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Cross Section Diameter (in): 0.079
Inside Diameter (mm): 6.0
Inside Diameter (in): 0.236
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
View More
Compatible Models for part number 213-9244

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

LOAD HAUL DUMP

R1700 R1700 XE

OFF HIGHWAY TRUCK

777G

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3050

MOTOR GRADER

24 14 120M 120K 160 140M 140K 14L 150 140K 2 140 12M 12K 120 160K 160M

HYDRAULIC SHOVEL

6020B 6020 6040 6030 6060

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D6T LGP D6XE D6T LGPPAT D6R XL D6R II D6T XW D6T XL D6R D6T D7E D9 D6 D8 D7 D8T D8R D6T XL PAT D6T XW PAT D6 XE D11R D6R LGP

MINI HYD EXCAVATOR

308.5 304 305 308 307.5 309 306 306.5 305.5 CR 310 305 CR

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP-1000E AP400 BG1055E AP600 AP555F AP500F AP-1055F AP-1055E AP655F AP555 BG1000E AP455 AP600F AP1000

TRACK FELLER BUNCHER

522 521

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

538 548 558 568

FRONT SHOVEL

385C 5090B

EXCAVATOR

FM538 336D MH3295 336D2 L 340D2 L FM548 390D M318F 390D L 336D LN 340MHPU 3101 385C FS 330D FM 345C 349 GC 336 MHPU 385C L 365C L MH 336D L 374D L 336D2 FM558 538 FM568 330D L 350 OEM 352 UHD 340 349 330D MH 336 GC 345 352 350 355 330D LN 345C L 336D2 GC 340D L 336 385B 385C 365C L 395 385C L MH 365B II 330D 374 345C MH 365C 345 GC 365B

SHOVEL

6040

MOBILE HYD POWER UNIT

330D L 385C 340D2 L 336D L 365C L 336D 345C 330D 385C L 345C L

MULTI TERRAIN LOADER

277C 277C2 297C 287C2 287C

COMPACT TRACK LOADER

289C 279C2 299C 289C2 279C

WHEEL TRACTOR

651E 631K 657G 637K

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM400 RM800 RM500B RM-300 RM-500

TRACK LOADER

973 973K 963K

SOIL COMPACTOR

815K 815

WATER DELIVERY SYSTEM

777G

EJECTOR TRUCK

740

BACKHOE LOADER

420XE 416 428 420 434 430 432 444 440 450F 450

WHEEL DOZER

834 844 834K 814K 814

LANDFILL COMPACTOR

836 816K 836K 816

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

906 920 918M

WHEEL LOADER

962 972G 988 XE 972M 972L 972 XE 966 XE 986 966XE 988GC 962H 986H 988 950H 962L 986K 950M 950L 962M 992 988K XE 988K 966G 966L 930K 966M 930M 950 962M Z 980K HLG 950M Z 950GC 814K 924GZ 966K XE 950 GC 972M XE 993K 966M XE 924H 924G 924K 980L 980K 972XE 980M 938K 990 II 938M 982M

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

TRANSMISSION

TR16-C7.1

ARTICULATED TRUCK

D250E II 730 EJECTOR 740C 740B 740 GC 745C 725 740 735C 745 730 735 OEM 735

SKID STEER LOADER

272C 262C 262C2 256C 246C

WHEELED EXCAVATOR

M322D MH MH3026 W345C MH M318F M320F M318D MH M330D M322F

WHEEL SCRAPER

637K

QUARRY TRUCK

777E

TRUCK

797 777D 777G 777F

TRACTOR

776D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced