Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps214-7458: 66.50mm Minimum Internal Diameter Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps214-7458: 66.50mm Minimum Internal Diameter Clamp
214-7458: 66.50mm Minimum Internal Diameter Clamp

Cat® Constant Tension T-Bolt Clamp

Brand: Cat

Product Images
214-7458: 66.50mm Minimum Internal Diameter Clamp
214-7458: 66.50mm Minimum Internal Diameter Clamp

Cat® Constant Tension T-Bolt Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 214-7458

Units of Measure

USMetric
Material Description: Steel
Clamp Width (in): 0.54
Hose Clamp Type: T-bolt Spring
Maximum Effective Diameter (mm): 66.5
Minimum Effective Diameter (in): 2.31
Clamp Width (mm): 0.54
Minimum Effective Diameter (mm): 58.7
Working Diameter (mm): 58.7 - 66.5
Working Diameter (in): 2 5/16 - 2 5/8
Maximum Effective Diameter (in): 2.62
View More
Compatible Models for part number 214-7458

UNDERGROUND ART TRUCK

AD60 AD55B AD63

TRACK FELLER BUNCHER

521B 522B 522 521

INTEGRATED TOOLCARRIER

IT14G IT14G2 IT28G

RECLAIMER MIXER

RM-500

BACKHOE LOADER

414E 442D 430D 442E 434E 422E 438C 426C 438D 450E 430E 424D 416E 436C 420D 432E 420E 432D 444E 416C 428D 416D 428E 428C

EXCAVATOR

325D L 324D L

COMPACT WHEEL LOADER

914G 914G2

WHEEL LOADER

928G 924G 924GZ 930G 994K 995

TELEHANDLER

TH314D TH330B TH560B TH350B TH580B TH407C TH337C TH414C TH220B TH210 TH406C TH336C TH340B TH360B TH514C TH417D TH417C TH355B TH460B TH215

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced