Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps215-4012: 54.1mm To 62.0mm Diameter T-Bolt Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps215-4012: 54.1mm To 62.0mm Diameter T-Bolt Clamp
215-4012: 54.1mm To 62.0mm Diameter T-Bolt Clamp

Cat® Constant Tension T-Bolt Clamp

Brand: Cat

Product Images
215-4012: 54.1mm To 62.0mm Diameter T-Bolt Clamp
215-4012: 54.1mm To 62.0mm Diameter T-Bolt Clamp

Cat® Constant Tension T-Bolt Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 215-4012

Units of Measure

USMetric
Clamp Width (in): 0.75
Material Description: Steel
Hose Clamp Type: T-bolt Spring
Minimum Effective Diameter (in): 2.13
Maximum Effective Diameter (mm): 62.0
Clamp Width (mm): 19.0
Material: Carbon Steel
Minimum Effective Diameter (mm): 54.1
Working Diameter (mm): 54.1 - 62
Working Diameter (in): 2 1/8 - 2 7/16
Maximum Effective Diameter (in): 2.44
View More
Compatible Models for part number 215-4012

MULTI TERRAIN LOADER

297C

COMPACT TRACK LOADER

299C

INTEGRATED TOOLCARRIER

IT28G

TRACK LOADER

953D 953K 963D 953

BACKHOE LOADER

442E 434E 422E 450E 430E 432E 444E 428E

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

928H 928G 924H 924G 926 924K 924 930 938 924GZ 986 928HZ 988GC 938K 938M 930G 926M 930H 930K 924HZ 930M 986K

TRACK SKIDDER

527

FORWARDER

584 584HD

TRACK-TYPE TRACTOR

D6K2 XL D6K2 D3K2 LGP D4 D5 D6K2 LGP D4K2 LGP D5R2 D6N OEM D6K XL D5K2 XL D5R XL D3K2 XL D5R LGP D6N LGP D6N XL D6N D4K2 XL D6K D5K2 LGP D6K LGP

PIPELAYER

PL61

SKID STEER LOADER

272C

WHEEL FELLER BUNCHER

2570C 2670C 553C 573C 2470C 563C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced