Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers215-9690: M64 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers215-9690: M64 ID Steel Flat Washer
215-9690: M64 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
215-9690: M64 ID Steel Flat Washer
215-9690: M64 ID Steel Flat Washer
215-9690: M64 ID Steel Flat Washer
215-9690: M64 ID Steel Flat Washer
215-9690: M64 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 215-9690

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 100.0
Material: SOFT STEEL,Carbon Steel,Alloy Zinc
Inside Diameter (mm): 66.0
Coating: Zinc
Thickness (mm): 4.0
Outer Diameter (in): 3.937
Outer Diameter (mm): 100.0
Thickness (in): 0.157
Inside Diameter (in): 2.598
Outside Diameter (in): 3.937
View More
Compatible Models for part number 215-9690

BACKHOE LOADER

432E 420E 434E 420 420XE 420F2 450E 450F 420F

MOTOR GRADER

18M3 16M3

WHEEL LOADER

924H 924G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced