Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins213-6695: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
213-6695: Linkage Pin
213-6695: Linkage Pin

Cat® Linkage Pin 2.56" dia X 8.62" long

Brand: Cat

Product Images
213-6695: Linkage Pin
213-6695: Linkage Pin
213-6695: Linkage Pin
213-6695: Linkage Pin
213-6695: Linkage Pin

Cat® Linkage Pin 2.56" dia X 8.62" long

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
213-6695213-6695
213-6683213-6683
213-6682213-6682
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 213-6695
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 213-6695

Units of Measure

USMetric
Pin Type: Straight Pin
Material: Steel,STEEL,Carbon Steel,Alloy Zinc
Plating: Zinc Plated
Pin Diameter (mm): 65
Pin Diameter (in): 2.56
Length (mm): 219
Length (in): 8.62
Removal Aid / Feature: No Puller Hole
Diameter (in): 2.56
Diameter (mm): 65.02
Pin Length (mm): 219
View More
Compatible Models for part number 213-6695

BACKHOE LOADER

420XE 420F2 432E 420E 434E 420F 420

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert