Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers217-3680: Spherical Thrust Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers217-3680: Spherical Thrust Washer
217-3680: Spherical Thrust Washer

Cat® Spherical Thrust Washer used in Differential

Brand: Cat

Product Images
217-3680: Spherical Thrust Washer
217-3680: Spherical Thrust Washer
217-3680: Spherical Thrust Washer
217-3680: Spherical Thrust Washer
217-3680: Spherical Thrust Washer

Cat® Spherical Thrust Washer used in Differential

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 217-3680

Units of Measure

USMetric
Washer Type: Spherical
Material Description: Copper
Inside Diameter (mm): 29.0
Outside Diameter (mm): 66.0
Thickness (mm): 3.05
Inside Diameter (in): 1.14
Outside Diameter (in): 2.59
Thickness (in): 0.12
Material: Alloy Copper
View More
Compatible Models for part number 217-3680

WHEEL SKIDDER

525 515

ARTICULATED TRUCK

730 EJECTOR 725 730C2 730 725C2 735

INTEGRATED TOOLCARRIER

IT38G IT28G IT38F IT28F IT38G II

LOAD HAUL DUMP

R1300G R1300G II

EJECTOR TRUCK

730C2 EJ

WHEEL LOADER

938G II 924GZ 928H 938G 928G 938F 924F 928HZ 924H 924G 930G 950G 960F 930H 924HZ 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced