Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits218-1801: Fuel Systemtem Gaskets Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
218-1801: Fuel Systemtem Gaskets Kit
218-1801: Fuel Systemtem Gaskets Kit

Fuel System Kit

Brand: Cat

Product Images
218-1801: Fuel Systemtem Gaskets Kit
218-1801: Fuel Systemtem Gaskets Kit

Fuel System Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

361-8205: 25.07mm Inside Diameter Seal-O-Ring
361-8205: 25.07mm Inside Diameter Seal-O-RingQuantity: 6
092-2570: Edge Bonded Circular Seal Washer
092-2570: Edge Bonded Circular Seal WasherQuantity: 2
6V-5048: 1.83 x 8.92mm 75A FKM O-Ring
6V-5048: 1.83 x 8.92mm 75A FKM O-RingQuantity: 1
136-7227: 19.18mm Inside Diameter Seal-O-Ring
136-7227: 19.18mm Inside Diameter Seal-O-RingQuantity: 1
6V-8676: 2.62 x 48.9mm 75A FKM O-Ring
6V-8676: 2.62 x 48.9mm 75A FKM O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 5
1P-0436: 1.2mm Thick Fuel Filter Lines Gasket
1P-0436: 1.2mm Thick Fuel Filter Lines GasketQuantity: 1
6D-1004: 0.8mm Thick Fluid Lines Gasket
6D-1004: 0.8mm Thick Fluid Lines GasketQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 2
033-6033: 1.78 x 12.42mm 75A FKM O-Ring
033-6033: 1.78 x 12.42mm 75A FKM O-RingQuantity: 1
Showing 1 to 10 of 10
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert