Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsAugers218-3197: A23, 2 Ton Mini Excavators
Home
AttachmentsAugers
218-3197: A23, 2 Ton Mini Excavators
218-3197: A23, 2 Ton Mini Excavators

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Brand: Cat

Product Images
218-3197: A23, 2 Ton Mini Excavators
218-3197: A23, 2 Ton Mini Excavators
218-3197: A23, 2 Ton Mini Excavators
218-3197: A23, 2 Ton Mini Excavators
218-3197: A23, 2 Ton Mini Excavators
218-3197: A23, 2 Ton Mini Excavators
218-3197: A23, 2 Ton Mini Excavators
218-3197: A23, 2 Ton Mini Excavators
218-3197: A23, 2 Ton Mini Excavators
218-3197: A23, 2 Ton Mini Excavators
218-3197: A23, 2 Ton Mini Excavators
218-3197: A23, 2 Ton Mini Excavators

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Check Price
153-7867: 1200 mm (47 in), 116 L (4.1 ft3), Pin On
153-7867: 1200 mm (47 in), 116 L (4.1 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Check Price
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Check Price
453-8570
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
Check Price
153-7867
153-7867: 1200 mm (47 in), 116 L (4.1 ft3), Pin On
Check Price
453-8571
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced