Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsRippers453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
Home
AttachmentsRippers
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Brand: Cat

Product Images
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators
453-8571: 676 mm (27 in), 5-6 Ton Mini Excavators

For land clearing or site preparation in rock, quarry work and similar high-impact digging applications. Combine with a coupler for Rip & Load productivity.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Check Price
279-4328: 1600 mm (63 in), 280 L (9.9 ft3), Pin On
279-4328: 1600 mm (63 in), 280 L (9.9 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Check Price
464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)
464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)

High strength buckets designed for maximum performance and value over a broad range of applications.

Check Price
464-9918: 619 mm (24 in), 181 L (6.4 ft3), Pin On, 45 mm (1.8 in)
464-9918: 619 mm (24 in), 181 L (6.4 ft3), Pin On, 45 mm (1.8 in)

Optimized geometry provides maximum digging force and material volume for heavy-duty applications.

Check Price
464-9909
464-9909: 457 mm (18 in), 88 L (3.1 ft3), Pin On, 45 mm (1.8 in)
Check Price
279-4328
279-4328: 1600 mm (63 in), 280 L (9.9 ft3), Pin On
Check Price
464-9913
464-9913: 914 mm (36 in), 221 L (7.8 ft3), Pin On, 45 mm (1.8 in)
Check Price
464-9918
464-9918: 619 mm (24 in), 181 L (6.4 ft3), Pin On, 45 mm (1.8 in)
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert