Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits219-3501: Single Cylinder Head Install Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits
219-3501: Single Cylinder Head Install Kit
219-3501: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
219-3501: Single Cylinder Head Install Kit
219-3501: Single Cylinder Head Install Kit

Single Cylinder Head Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
437-8129
437-8129 : KIT-GASKET
Check Price
Parts included in this kit

No results available.

114-4427: 2.46 x 19.18mm 78A HNBR O-Ring
114-4427: 2.46 x 19.18mm 78A HNBR O-RingQuantity: 1
198-6068: 1.71mm Thickness Edge Bonded Seal Gasket
198-6068: 1.71mm Thickness Edge Bonded Seal GasketQuantity: 1
061-7539: 20mm Inner Diameter O-Ring Seal
061-7539: 20mm Inner Diameter O-Ring SealQuantity: 1
8H-9204: 22mm Outer Diameter Felt Washer
8H-9204: 22mm Outer Diameter Felt WasherQuantity: 6
8C-5196: 2.62 x 53.64mm 70A EPDM O-Ring
8C-5196: 2.62 x 53.64mm 70A EPDM O-RingQuantity: 4
7C-0031: Industrial O-Ring Seal
7C-0031: Industrial O-Ring SealQuantity: 2
3S-9643: Rotating Shaft Lip Type Seal
3S-9643: Rotating Shaft Lip Type SealQuantity: 1
4N-1156: 1.2mm Thick Radiator Water Lines Gasket
4N-1156: 1.2mm Thick Radiator Water Lines GasketQuantity: 1
138-4611: 1.6mm Thick Exhaust Sleeve Gasket
138-4611: 1.6mm Thick Exhaust Sleeve GasketQuantity: 6
104-8585: 1.5mm Thick Water Lines Gasket
104-8585: 1.5mm Thick Water Lines GasketQuantity: 1
126-2702: Edge Bonded Seal Gasket
126-2702: Edge Bonded Seal GasketQuantity: 1
464-0509: 9.25mm Inside Diameter Seal-O-Ring
464-0509: 9.25mm Inside Diameter Seal-O-RingQuantity: 6
3S-5496: 9.53mm Inside Diameter Seal-O-Ring
3S-5496: 9.53mm Inside Diameter Seal-O-RingQuantity: 4
6I-4024: Engine Cylinder Block Gasket
6I-4024: Engine Cylinder Block GasketQuantity: 1
2N-8204: 0.83mm Thick Engine Manifold Gasket
2N-8204: 0.83mm Thick Engine Manifold GasketQuantity: 6
2N-8630: 0.79mm Thick Cover Plate Gasket
2N-8630: 0.79mm Thick Cover Plate GasketQuantity: 2
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring Seal
203-3940: 2.62 X 13.94mm 78A HNBR O-Ring SealQuantity: 6
1S-4295: 1.92mm Thick Turbocharger Gasket
1S-4295: 1.92mm Thick Turbocharger GasketQuantity: 1
5P-5678: Engine Ribbon Seal
5P-5678: Engine Ribbon SealQuantity: 8
323-7347: 2.62 x 17.12mm 75A FKM O-Ring
323-7347: 2.62 x 17.12mm 75A FKM O-RingQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 1
109-0093: 1.63 x 6.07mm 78A HNBR O-Ring
109-0093: 1.63 x 6.07mm 78A HNBR O-RingQuantity: 1
8M-5249: 3.53 x 34.52mm 70A VMQ O-Ring
8M-5249: 3.53 x 34.52mm 70A VMQ O-RingQuantity: 6
112-5282: 16.36mm Inner Diameter O-Ring Seal
112-5282: 16.36mm Inner Diameter O-Ring SealQuantity: 1
7C-6188: GASKET
7C-6188: GASKETQuantity: 1
9Y-2588: 1.2mm Thick Water Lines Gasket
9Y-2588: 1.2mm Thick Water Lines GasketQuantity: 1
4F-7390: 53.34mm Inner Diameter Seal O Ring
4F-7390: 53.34mm Inner Diameter Seal O RingQuantity: 1
6V-6228: 26.64mm Inside Diameter Seal-O-Ring
6V-6228: 26.64mm Inside Diameter Seal-O-RingQuantity: 1
1H-1023: 1.78 x 9.25mm 75A NBR O-Ring
1H-1023: 1.78 x 9.25mm 75A NBR O-RingQuantity: 6
6I-3066: 1.5mm Thick Cylinder Head Gasket
6I-3066: 1.5mm Thick Cylinder Head GasketQuantity: 1
114-2687: 5.33 x 23.16mm 78A HNBR O-Ring
114-2687: 5.33 x 23.16mm 78A HNBR O-RingQuantity: 1
3E-6772: 17.90mm Inner Diameter Water Seal
3E-6772: 17.90mm Inner Diameter Water SealQuantity: 24
Showing 1 to 32 of 32
DescriptionSpecificationsCompatible Models
Specifications for part number 219-3501
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 219-3501

TRUCK ENGINE

3406E 3406C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert