Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edges219-9488: 20mm Thick Bucket Cutting Edge
Home
Ground Engaging ToolsBucket Base Edges & LipsBase Edges
219-9488: 20mm Thick Bucket Cutting Edge
219-9488: 20mm Thick Bucket Cutting Edge

Cat® Bucket Cutting Edge efficiently penetrates and cuts through different materials during excavation, ensuring an effective cutting operation

Brand: Cat

Product Images
219-9488: 20mm Thick Bucket Cutting Edge
219-9488: 20mm Thick Bucket Cutting Edge
219-9488: 20mm Thick Bucket Cutting Edge
219-9488: 20mm Thick Bucket Cutting Edge
219-9488: 20mm Thick Bucket Cutting Edge

Cat® Bucket Cutting Edge efficiently penetrates and cuts through different materials during excavation, ensuring an effective cutting operation

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
219-9488219-9488
119-3205119-3205
8E-62088E-6208
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 219-9488
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 219-9488

Units of Measure

USMetric
Width Between Sidebars (mm): 556.8
Shape: Straight
Overall Width (in): 23.89
End Depth (in): 5.906
Bevel Angle: 22.5
Material: Abrasion Resistant Steel,Boron Steel
Thickness Class: 20
Overall Width (mm): 606.8
End Depth (mm): 150
Width Between Sidebars (in): 21.921
Adapter Type: Weld-On Adapters
View More
Compatible Models for part number 219-9488

MULTI TERRAIN LOADER

257D3

COMPACT TRACK LOADER

289D3 259D3 279D3 249D3 239D3 299D3 XE 299D3

MINI HYD EXCAVATOR

304 303.5 305 304E2 306 305C CR 303.5E 303.5D 304C CR 303E CR 305.5E2 CR 303.5E2 305E2 304.5E2 305E2 CR 303.5CR 305.5E2 305.5E 305E 304E 305 CR 304D CR

SKID STEER LOADER

226D3 262D3 242D3 246D3 232D3 236D3 272D3 XE 272D3

BACKHOE LOADER

430 432 420XE 444F2 427F2 422F 442D 430D 442E 434E 422E 434F 440 416F2 430E 430F 415 416 420F2 422F2 428F2 424D 416E 428F 428 416F 420D 432E 444F 420E 432F 432D 444E 420 416C 428D 416D 428E 428C 432F2 430F2 434F2 415F2 420F

WHEEL LOADER

908K 908 906K 907 906

COMPACT WHEEL LOADER

908M 906M 907M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert