Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins220-1019: Linkage Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins220-1019: Linkage Pin
220-1019: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
220-1019: Linkage Pin
220-1019: Linkage Pin
220-1019: Linkage Pin
220-1019: Linkage Pin
220-1019: Linkage Pin

Linkage Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 220-1019

Units of Measure

USMetric
Pin Type: Straight Pin
Material: STEEL,Carbon Steel,Alloy Zinc
Plating: Zinc Plated
Pin Diameter (mm): 55.0
Pin Diameter (in): 2.17
Length (mm): 200.0
Length (in): 7.87
Removal Aid / Feature: No Puller Hole
Diameter (in): 2.166
Diameter (mm): 55.02
Pin Length (in): 7.874
Pin Length (mm): 200
View More
Compatible Models for part number 220-1019

BACKHOE LOADER

415 416 416E 416F 432E 420E 442E 434E 422E 444E 430 420 428E 420XE 420F2 430F2 416F2 415F2 420F 430E 430F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced