Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsBucket Teeth & Adapter SystemsAdapters222-1097: Bucket Adapter
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsAdapters
222-1097: Bucket Adapter
222-1097: Bucket Adapter

Cat® Bolt-On K90 Bolt-On Two Strap Adapter

Brand: Cat

Product Images
222-1097: Bucket Adapter
222-1097: Bucket Adapter
222-1097: Bucket Adapter
222-1097: Bucket Adapter
222-1097: Bucket Adapter

Cat® Bolt-On K90 Bolt-On Two Strap Adapter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt

1 ¼” - 7 x 4 15/16” Plow Bolt

Check Price
229-7099: Bucket Adapter
229-7099: Bucket Adapter

Cat® Bolt-On K90 Bolt-On Two Strap Adapter - LH Corner

Check Price
5P-8362: 1 1/4''-7 Cone Lock Nut
5P-8362: 1 1/4''-7 Cone Lock Nut

Cat® Conical Seat Nut ensure reliable bucket attachment with conical seat nuts, crucial for secure fastening and durability

Check Price
229-7098: Bucket Adapter
229-7098: Bucket Adapter

Cat® Bolt-On K90 Bolt-On Two Strap Adapter - RH Corner

Check Price
2J-5997: 1 1/4''-7 Cone Lock Nut
2J-5997: 1 1/4''-7 Cone Lock Nut

Lock Nut

Check Price
5P-8823: Plow Bolt
5P-8823: Plow Bolt

1 ¼” - 7 x 4 1/8” Plow Bolt

Check Price
5P-8361
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt
Check Price
229-7099
229-7099: Bucket Adapter
Check Price
5P-8362
5P-8362: 1 1/4''-7 Cone Lock Nut
Check Price
229-7098
229-7098: Bucket Adapter
Check Price
2J-5997
2J-5997: 1 1/4''-7 Cone Lock Nut
Check Price
5P-8823
5P-8823: Plow Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert