Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeWorkshop SuppliesToolsPneumatic ToolsRatchets222-3059: Pneumatic Ratchet
Home
Workshop SuppliesToolsPneumatic ToolsRatchets
222-3059: Pneumatic Ratchet
222-3059: Pneumatic Ratchet

Cat® Pneumatic Ratchet (Square Drive 3/8 in)

Brand: Cat

Product Images
222-3059: Pneumatic Ratchet
222-3059: Pneumatic Ratchet

Cat® Pneumatic Ratchet (Square Drive 3/8 in)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 222-3059

Units of Measure

USMetric
Recommended Hose Size (in): 3.0
Recommended Hose Size (mm): 10.0
Free Speed Air Consumption (SCFM): 22.0
Material: Carbon Steel
Torque Range (ft-lb): 5 to 60
Thread Size (in): 1/4-18 NPT (Air Inlet)
Overall Length (in): 10.4
Weight (kg): 1.09
Free Speed (RPM): 200.0
Recommended Hose Size, ID Min. (mm): 10.0
Recommended Air Pressure (psig): 90.0
Air Inlet Thread Size (in): 1/4 - 18 NPT
Weight (lb): 2.4
Sound Level, Free Speed (dBa): 95.1
Air Consumption, Free Speed (CFM): 3.0
Air Consumption, Free Speed (LPM): 623 (From SCFM) and 85 (From CFM)
Recommended Air Pressure (kPa): 620.0
Recommended Hose Size, ID Min. (in): 3/8
Air Consumption, Free Speed (SCFM): 22.0
Torque Range (N-m): 7 to 81
Free Speed Air Consumption (CFM): 3.0
Overall Length (mm): 256.0
Drive (in): 3/8
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert