Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps222-3769: 159.00Cc Displacement Metering Pump
HomeHydraulicsHydraulic Pumps, Motors, & ComponentsHydraulic Pumps222-3769: 159.00Cc Displacement Metering Pump
222-3769: 159.00Cc Displacement Metering Pump

Metering Pump

Brand: Cat

Product Images
222-3769: 159.00Cc Displacement Metering Pump
222-3769: 159.00Cc Displacement Metering Pump
222-3769: 159.00Cc Displacement Metering Pump
222-3769: 159.00Cc Displacement Metering Pump
222-3769: 159.00Cc Displacement Metering Pump

Metering Pump

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 222-3769

Units of Measure

USMetric
Width (mm): 106.7
Height (mm): 88.9
Length (in): 10.6
Material: Carbon Steel
Length (mm): 269.2
Height (in): 3.5
View More
Compatible Models for part number 222-3769

MOTOR GRADER

12H NA 140H NA 12H 140 12K 120H 143H 135H 160H NA 140 GC 160K 140K 2 140K 160H 120K 140H 163H 120K 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced