Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home222-9021: Standard Efficiency Engine Air - Secondary
Home222-9021: Standard Efficiency Engine Air - Secondary
222-9021: Standard Efficiency Engine Air - Secondary

Standard Efficiency Engine Air - Secondary

Brand: Cat

Product Images
222-9021: Standard Efficiency Engine Air - Secondary
222-9021: Standard Efficiency Engine Air - Secondary
222-9021: Standard Efficiency Engine Air - Secondary

Standard Efficiency Engine Air - Secondary

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 222-9021

Units of Measure

USMetric
Efficiency Rating: Standard Efficiency
Seal Type: Radial Seal
Type: Secondary
Material: Polypropylene Plastic,Polyurethane Plastic
Depth (mm): 382.6
Depth (in): 15.063
Media Type: Standard
Height (in): 4.272
Width (mm): 108.5
Shape: Round
Height (mm): 108.5
Primary vs Secondary: Secondary
Width (in): 4.272
View More
Compatible Models for part number 222-9021

PAVING COMPACTOR

C13 MARINE MG630

INTEGRATED TOOLCARRIER

IT28G

SOIL COMPACTOR

CP7 CS44B CS64B CS12 GC CP44B CS10 CS11 CS12 CS13 CS13 GC CS54B CP11 CP13 CS11 GC

WHEEL LOADER

928G 924H 924G 924K 924GZ 928HZ 938K 938M 930G 926M 930H 930K 924HZ 930M

TELEHANDLER

TL1055C TL642C TL1255C TL943C

ASPHALT COMPACTOR

CB16 CB15 CB13 CB10

ASPHALT PAVER

AP555 AP500F AP500 AP455 PE636 AP400 AP555F

WHEELED EXCAVATOR

M315C M316C M313C M322C M318C M318C MH

PNEUMATIC COMPACTOR

CW-16

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CCS7 CCS9 CB10 CB13 CB15 CB16

EXCAVATOR

318E L 316F L 318D2 316F 325F LCR 318D2 L 318F L 316E L 318F 325F

VIBRATORY COMPACTOR

CB10 CS11 GC CS-64B CB-54B CS-44B CB-66B CS54B CS10 GC CP54B CS7 CP-54B CP11 GC CB-64B CS-54B CS44B CB-68B CP12 GC CP44B CP-44B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced